您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
Figure 2019 - VONROLL FF fitting ECOPUR Flanged pipe with two threaded flanges
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with flange
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_flanges_with_f/2019_ecopur.prj},{NB=Figure 2019-112805(400)},{ARTNR=112805},{BES=Epoxy},{LODLEVEL=400},{DN=250},{PN=16},{L=2000},{DE=274},{W=135.6},{NPK=241.336},{D1=400.000},{D2=274.000},{T=22.000},{NOH=12},{DH=28.000},{VERS2=2.000},{ANGH=15.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PN
[bar]
L
Installation length
[mm]
DE
Diameter
[mm]
W
Weight
[kg]
NPK
412
ⁿ/ₐ
Figure 2019 80
112408
Epoxy coating
80
10/16
1500
98
30.1
241.131
Figure 2019 80
112414
Epoxy coating
80
10/16
2000
98
37.4
241.131
Figure 2019 80
112415
Epoxy coating
80
10/16
3000
98
52.1
241.141
Figure 2019 80
112416
Epoxy coating
80
10/16
4000
98
66.8
241.151
Figure 2019 100
112425
Epoxy coating
100
10/16
1500
118
36.6
241.132
Figure 2019 100
112426
Epoxy coating
100
10/16
2000
118
45.8
241.132
Figure 2019 100
112427
Epoxy coating
100
10/16
3000
118
64.2
241.142
Figure 2019 100
112428
Epoxy coating
100
10/16
4000
118
82.6
241.152
Figure 2019 125
112437
Epoxy coating
125
10/16
1500
144
47.2
241.133
Figure 2019 125
112438
Epoxy coating
125
10/16
2000
144
59.2
241.133
Figure 2019 125
112439
Epoxy coating
125
10/16
3000
144
82.8
241.143
Figure 2019 125
112440
Epoxy coating
125
10/16
4000
144
106.4
241.153
Figure 2019 150
112449
Epoxy coating
150
10/16
1500
170
57.5
241.134
Figure 2019 150
112450
Epoxy coating
150
10/16
2000
170
72.0
241.134
Figure 2019 150
112451
Epoxy coating
150
10/16
3000
170
101.0
241.144
Figure 2019 150
112452
Epoxy coating
150
10/16
4000
170
130.0
241.154
Figure 2019 200
112800
Epoxy coating
200
16
1500
222
83.0
241.335
Figure 2019 200
112801
Epoxy coating
200
16
2000
222
103.6
241.335
Figure 2019 200
112802
Epoxy coating
200
16
3000
222
144.9
241.345
Figure 2019 200
112803
Epoxy coating
200
16
4000
222
186.2
241.355
Figure 2019 250
112804
Epoxy coating
250
16
1500
274
108.2
241.336
Figure 2019 250
112805
Epoxy coating
250
16
2000
274
135.6
241.336
Figure 2019 250
112806
Epoxy coating
250
16
3000
274
190.4
241.346
Figure 2019 250
112807
Epoxy coating
250
16
4000
274
245.2
241.356
Figure 2019 300
112808
Epoxy coating
300
16
1500
326
138.4
241.337
F
P
1
2
N
E
Rows Per Page
25
50
75
100
分類
CNS
Object Properties:
Order Number:
112805
Physical Properties:
Mass:
135.6
kg
Geometrical Properties:
LOG:
400
BIM enhanced:
ETIM 7.0
Plastic pipe, smooth:
Uniclass2015
55 - Piped supply systems:
Revit
(Metric) Generic Model:
Family category:
Pipe Fittings
Family mechanical part type:
Breaks into part type (Mechanical/Duct)
OmniClass 2006
23-60 00 00 General Purpose: Services:
OmniClass
23-27 39 00 - Piping:
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處