Catalog navigation
CAD model selection
Filter settings

Classifications
CNS
Object Properties:
Order Number: 106032510
Physical Properties:
Mass: 281.5 kg
Geometrical Properties:
LOG: 400
BIM enhanced:
Round Pipe Connector:
3D Filename: duktus_mm_stuck_bls.3db
3D Identifikation: PNT,mm_stuck_bls_pipe2_rev
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 700 mm
Pipe Connector Function: A
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: duktus_mm_stuck_bls.3db
3D Identifikation: PNT,mm_stuck_bls_pipe1_rev
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 700 mm
Pipe Connector Function: E
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: duktus_mm_stuck_bls_200.3db
3D Identifikation: PNT,mm_stuck_bls_pipe2_rev
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 700 mm
Pipe Connector Function: A
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: duktus_mm_stuck_bls_200.3db
3D Identifikation: PNT,mm_stuck_bls_pipe1_rev
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 700 mm
Pipe Connector Function: E
Pipe Connector Insertion Depth: 0 mm
Uniclass2015
55 - Piped supply systems:
Revit
(Metric) Generic Model:
Family category: Pipe Fittings
Family mechanical part type: Breaks into part type (Mechanical/Duct)
OmniClass 2006
23-60 00 00 General Purpose: Services:
OmniClass
23-27 39 00 - Piping:
BIM categories
Piping systems:
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices