您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
DUKTUS ZIPOX BLS - Wastewater
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
PRESSURE PIPES WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/pressure_pipe_with_ps/duktus_zipox_bls_red.prj},{NB=0106025164(400)},{ARTNR=0106025164},{BES=Zink-Überzug (200 g/m²) mit Deckbeschichtung Epoxidharzlack},{BES2=Tonerdezement},{LODLEVEL=400},{DN=300},{PFA=40},{WT=K9},{W=70.8},{L=6000},{DE=326},{DM=410},{T=170},{VER=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Outer coating
ⁿ/ₐ
BES2
Inner lining
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PFA
Pressure level
[bar]
WT
Wall-thickness
ⁿ/ₐ
W
Weight
[kg/m]
L
Length
[mm]
DE
Diameter
[mm]
DM
Diameter
[mm]
T
Length
[mm]
DUKTUS ZIPOX BLS 80 01060...
0106026172
Zinc outside coating (200...
Tonerdezement
80
100
K10
16.1
6000
98
156
127
DUKTUS ZIPOX BLS 100 0106...
0106022054
Zinc outside coating (200...
Tonerdezement
100
75
K10
20.1
6000
118
182
135
DUKTUS ZIPOX BLS 125 0106...
0106025162
Zinc outside coating (200...
Tonerdezement
125
63
K10
26.1
6000
144
206
143
DUKTUS ZIPOX BLS 150 0106...
0106025163
Zinc outside coating (200...
Tonerdezement
150
63
K10
32.0
6000
170
250
150
DUKTUS ZIPOX BLS 200 0106...
0106025100
Zinc outside coating (200...
Tonerdezement
200
42
K9
41.4
6000
222
293
160
DUKTUS ZIPOX BLS 250 0106...
0106025101
Zinc outside coating (200...
Tonerdezement
250
40
K9
55.0
6000
274
357
165
DUKTUS ZIPOX BLS 300 0106...
0106025164
Zinc outside coating (200...
Tonerdezement
300
40
K9
70.8
6000
326
410
170
DUKTUS ZIPOX BLS 400 0106...
0106025144
Zinc outside coating (200...
Tonerdezement
400
30
K9
104.2
6000
429
521
190
DUKTUS ZIPOX BLS 500 0106...
0106025160
Zinc outside coating (200...
Tonerdezement
500
30
K9
140.0
6000
532
636
200
DUKTUS ZIPOX BLS 600 0106...
0106010915
Zinc outside coating (200...
Tonerdezement
600
32
K9
186.4
6000
635
732
176
DUKTUS ZIPOX BLS 700 0106...
0106013910
Zinc outside coating (200...
Tonerdezement
700
25
K9
235.0
6000
738
849
198
DUKTUS ZIPOX BLS 800 0106...
0106014123
Zinc outside coating (200...
Tonerdezement
800
16
K9
294.7
6000
842
960
211
DUKTUS ZIPOX BLS 900 0106...
0106028125
Zinc outside coating (200...
Tonerdezement
900
16
K9
355.2
6000
945
1073
223
DUKTUS ZIPOX BLS 1000 010...
0106027370
Zinc outside coating (200...
Tonerdezement
1000
10
K9
420.7
6000
1048
1188
235
分類
ETIM 7.0
Plastic pipe, smooth:
CNS
Object Properties:
Order Number:
0106025164
Physical Properties:
Mass:
70.8
kg/m
Geometrical Properties:
LOG:
400
BIM enhanced:
Uniclass2015
55 - Piped supply systems:
Revit
(Metric) Generic Model:
Family category:
Pipe Fittings
Family mechanical part type:
Breaks into part type (Mechanical/Duct)
OmniClass 2006
23-60 00 00 General Purpose: Services:
OmniClass
23-27 39 00 - Piping:
BIM categories
Piping systems:
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處