您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
回饋
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
回饋
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
DUKTUS EN fitting BLS - 90° duckfoot bend
vonRoll hydro
PIPES AND FITTINGS
Pipes and fittings with BLS push in socket
FITTINGS WITH BLS
Powered by
CAD模型選擇
{vonroll/pipe_fittings/pipes_and_fittings_with_bls_ps/fittings_with_ps/en_bls.prj},{NB=0106080008(400)},{ARTNR=0106080008},{BES=Epoxy},{LODLEVEL=400},{DN=80},{PN=100},{W=16.0},{NPK=-},{D1=162},{D2=200},{L1=275.000},{L2=272.000},{SQ=180.000},{DN1=89.000},{RS=232.000},{CE=122.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
ARTNR
Part no.
ⁿ/ₐ
BES
Coating
ⁿ/ₐ
DN
Diameter
ⁿ/ₐ
PN
[bar]
W
Weight
[kg]
DUKTUS EN fitting BLS-80 ...
0106080008
Epoxy coating
80
100
16.0
DUKTUS EN fitting BLS-100...
0106080010
Epoxy coating
100
100
21.7
分類
CNS
Object Properties:
Order Number:
0106080008
Physical Properties:
Mass:
16
kg
Geometrical Properties:
LOG:
400
BIM enhanced:
ETIM 7.0
Plastic pipe, smooth:
Uniclass2015
55 - Piped supply systems:
Revit
(Metric) Generic Model:
Family category:
Pipe Fittings
Family mechanical part type:
Breaks into part type (Mechanical/Duct)
OmniClass 2006
23-60 00 00 General Purpose: Services:
OmniClass
23-27 39 00 - Piping:
Preview - Generation
預覽
詢價
生成CAD模型
生成PDF資料表
3D
尺寸
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處