Catalog navigation
CAD model selection
Filter settings

Classifications
ETIM 7.0
Valves/taps/controls:
CNS
Object Properties:
Order Number: 187210
Physical Properties:
Mass: 2.5 kg
Geometrical Properties:
LOG: 400
BIM enhanced:
Round Pipe Connector:
3D Filename: 7775.3db
3D Identifikation: PNT,pipe1
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775.3db
3D Identifikation: PNT,pipe2
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_2.3db
3D Identifikation: PNT,pipe1
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_2.3db
3D Identifikation: PNT,pipe2
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_200.3db
3D Identifikation: PNT,pipe1
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_200.3db
3D Identifikation: PNT,pipe2
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_2_200.3db
3D Identifikation: PNT,pipe1
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Round Pipe Connector:
3D Filename: 7775_2_200.3db
3D Identifikation: PNT,pipe2
Pipe Connector Designation: Global
Pipe Connector Nominal Diameter: 20.955
Pipe Connector Function: Bidirectional
Pipe Connector Insertion Depth: 0 mm
Uniclass2015
55 - Piped supply systems:
Revit
(Metric) Generic Model:
Family category: Pipe Accessories
Family mechanical part type: Breaks into part type (Mechanical/Duct)
OmniClass 2006
23-60 00 00 General Purpose: Services:
OmniClass
23-27 31 00 - Valves:
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices